G-RAIL SSFS FLAT ULF 14GA 10FT
10350045
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 24.00
- Length: 48.00
- Net Weight: 1.48
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
Flat Guide Rail - ULF™ Material. 10 Feet Long. 0.67 Inch High and Wide. ULF™ Material with 14 Gauge Stainless Steel Sheath.