CHN GUIDE SSLTS 1X.38IN ULF 10FT
10350064
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Chain Guide Profiles
- Height: 24.00
- Length: 48.00
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
Ell Tee Edge Guide 10 Feet Long, 14 Gauge Stainless Steel Sheath, Guide Material in ULF™. 0.83 Inches Height x 1.25 Inches Total Width