OBS G-RAIL SSRS ROUND WH 14GA 10FT SOL
10324425
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 4.00
- Length: 121.00
- Net Weight: 0.13
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Round Guide Rail - Solid, UHMWPE Material. 10 Feet Long. 0.67 Inch High and Wide. UHMWPE Material with 14 Gauge Stainless Steel Sheath.