OBS G-RAIL SSR ROUND WH 14GA L10FT SPL

10324433 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 4.00
  • Length: 121.00
  • Net Weight: 0.13
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Round Guide Rail - 10 Feet Long. 0.67 Inch High and Wide. UHMWPE Material with 14 Gauge Stainless Steel Sheath.
QTY