OBS G-RAIL SST-1.00 TEE AS 14GA 20FT SPL
10324172
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 4.00
- Length: 141.00
- Net Weight: 0.55
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Tee Guide Rail - Static Disspative UHMWPE. 20 Feet Long, 1 Inch Material Width. Static Disspative UHMWPE Material with 14 Gauge Stainless Steel Sheath.