OBS G-RAIL SST-1.25 TEE AS 14GA 8FT SPL

10324182 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 4.00
  • Length: 97.00
  • Net Weight: 0.59
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Tee Guide Rail - Static Disspative UHMWPE. 8 Feet Long, 1.25 Inch Material Width. Static Disspative UHMWPE Material with 14 Gauge Stainless Steel Sheath.
QTY