OBS G-RAIL SST-2.25 TEE WH 14GA 12FT SPL

10324201 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 4.00
  • Length: 145.00
  • Net Weight: 0.74
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Tee Guide Rail - UHMWPE. 12 Feet Long, 2.25 Inch Material Width. UHMWPE Material with 14 Gauge Stainless Steel Sheath.
QTY