OBS G-RAIL SSTS-1.25 TEE WH 14GA 10FT SO
10324210
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 4.00
- Length: 121.00
- Net Weight: 0.59
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Tee Guide Rail - UHMWPE - Solid. 10 Feet Long. 0.83 Inches High and 1.25 Inches Surface Width. UHMWPE Material with 14 Gauge Stainless Steel Sheath.