OBS G-RAIL SSTS-1.25 TEE AS 14GA 10FT SO

10324217 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Product Guides
  • Height: 4.00
  • Length: 121.00
  • Net Weight: 0.59
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Tee Guide Rail - Static Dissipative UHMWPE - Solid. 10 Feet Long. 0.83 Inches High and 1.25 Inches Surface Width. Static Dissipative UHMWPE Material with 14 Gauge Stainless Steel Sheath.
QTY