G-RAIL SSTS-1.00 TEE ULF 14GA 10FT
10350065
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 24.00
- Length: 48.00
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
Tee Guide Rail - ULF™ - Solid. 10 Feet Long. 0.83 Inches High and 1 Inch Surface Width. ULF™ Material with 14 Gauge Stainless Steel Sheath.