G-RAIL 1.19IN TAB WH 14GA 10FT
10324403
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 12.00
- Length: 12.00
- Net Weight: 1.25
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Tab Guide Rail - UHMWPE 10 Feet Long. 1.03 Inches High and 1.19 Inches Total Width. UHMWPE Material with 14 Gauge Stainless Steel Sheath.