G-RAIL SSTG-02 TAB GUIDE ULF 14GA 10FT
10350062
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 24.00
- Length: 48.00
- Net Weight: 1.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
Tab Guide Rail - ULF™ 10 Feet Long. 1.03 Inches High and 1.19 Inches Total Width. ULF™ Material with 14 Gauge Stainless Steel Sheath.