OBS SWIVEL HEAD 203TC D5/8IN PA
10309064
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): 5/8 in
- Height: 4.00
- Length: 4.00
- Net Weight: 0.42
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Swivel Cap Assembly - 203TC. 3.32 Inches Height, 5/8 Inch Rod Diameter. Knob and Cap in Polyamide Material, Knob with Nickel Plated Steel Threaded Insert, Stainless Eyelet and Hardware.