T-CLAMP 763 D20MM PA KNOB
10139404
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Height: 60.00
- Length: 75.00
- Net Weight: 0.27
- Unit of Dimension: MM
- Weight unit: LB
- Width: 40.00
T-Clamp with Eyebold. 3/4 Inch Rod Diameter. Clamp and Knob in Reinforeced Polyamide Material, Threaded Insert in Nickel Plated Brass; Nut, Washer and Eyebolt in Stainless Steel