OBS VISECLAMP 018 5/16-18X0.75IN SS
10309580
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Height: 4.00
- Length: 4.00
- Net Weight: 0.08
- Thread Size: 5/16-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Vise Clamp - 0.75 Inch Bolt Length, 5/16 Inch Thread. Austenitic Stainless Steel