OBS VISESPLICE 118 L3IN 5/16-18IN SS
10309004
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Height: 4.00
- Length: 4.00
- Net Weight: 0.23
- Thread Size: 5/16-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
ViseSplice™ - 3 Inches Length, 5/16 InchThread. Austenitic Stainless Steel. Supplied with Self-locking Nuts.