OBS RCT HDLE 302 1/2-13IN ZN H3.13IN BK
10309374
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.10
- Thread Material: ZN
- Thread Size: 1/2-13
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 302 5/16-18 Inch Zinc Plated Threads With A Length Of 3.13 Inches. Orange In Color