OBS RCT HDLE 302 3/8-16IN SS H3.13IN BK
10309536
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.10
- Thread Material: SS
- Thread Size: 3/8-16
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 302 3/8-16 Inch Stainless Steel Threads With A Length Of 3.13 Inches. Black In Color