OBS RCT HDLE 302 5/16-18IN SS H2.16IN BK
10309549
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.05
- Thread Material: SS
- Thread Size: 5/16-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 302 5/16-18 Inch Stainless Steel Threads With A Length Of 2.16 Inches. Black In Color