OBS RCT HDLE 303 3/8-16X1.18IN ZN H3.13
10309038
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.14
- Thread Material: ZN
- Thread Size: 3/8-16
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 303 -Male-With Thread Size of 3/8-16 x 1.18 Inches Zinc Plated. 3.13 Inch "A" Dimension. Black In Color.