OBS RCT HDLE 303 M6X30MM SS H1.63IN O
10309139
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Thread Material: SS
- Thread Size: M6
- Unit of Dimension: IN
- Width: 4.00
Ratchet Handle 303 -Male-With Thread Size of M6 x 30mm Stainless Steel. 41.1mm "A" Dimension. Orange In Color.