OBS RCT HDLE 303 1/2-13X1.18IN ZN H3.13
10309241
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.14
- Thread Material: ZN
- Thread Size: 1/2-13
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 303 -Male-With Thread Size of 1/2-13 x 1.18 Inches Zinc Plated. 3.13 Inch "A" Dimension. Black In Color.