OBS RCT HDLE 303 3/8-16X1.57IN SS H3.13
10309248
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.14
- Thread Material: SS
- Thread Size: 3/8-16
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 303 -Male-With Thread Size of 3/8-16 x 1.57 Inches Stainless Steel. 3.13 Inch "A" Dimension. Black In Color.