OBS RCT HDLE 303 5/16-18X1.18IN ZN H2.16
10309311
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.08
- Thread Material: ZN
- Thread Size: 5/16-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 303 -Male-With Thread Size of 5/16-18 x 1.18 Inches Zinc Plated. 2.16 Inch "A" Dimension. Black In Color.