OBS RCT HDLE 303 M10X20MM SS H3.13IN BK
10309762
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.14
- Thread Material: SS
- Thread Size: M10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Ratchet Handle 303 -Male-With Thread Size of M10 x 20.1mm Stainless Steel. 79.5mm "A" Dimension. Black In Color.