OBS BEARING HEAD 280 D1-1/2IN PIPE PA SS

10309327 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Bearing Heads
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 0.09
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Post Cap - Rectangle, Made of Reinforeced Polyamide with Stainless Steel Hardware For 1-1/2 Inch Nominal Pipe Diameter
QTY