OBS BEARING HEAD 280 D2IN TUBE PA SS
10309480
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Bearing Heads
- Height: 6.00
- Length: 6.00
- Net Weight: 0.09
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Post Cap - Rectangle, Made of Reinforeced Polyamide with Stainless Steel Hardware For 2 Inch Outer Diameter Tube