OBS BEARING HEAD 198 D2IN TUBE PA SS
10309508
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Bearing Heads
- Height: 6.00
- Length: 6.00
- Net Weight: 0.07
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Post Cap - Square, Made of Reinforeced Polyamide with Stainless Steel Hardware For 2 Inch Outer Diameter Tube