OBS END BRG INSERT D5/8IN THRU UH
10309149
MFG #: Rexnord
$0.00
/
- Material: UHMWPE
- Bore Diameter (in): 5/8 in
- Bore Type: Through
- Conveyor Component Category: Roller End Bearings
- Height: 4.00
- Length: 4.00
- Unit of Dimension: IN
- Width: 4.00
End Bearing Insert In Lubricated UHMWPE With A 5/8 Inch Through Bore