OBS END BRG D1.9X5/8IN T 1-1/2IN SCH80 P
10309651
MFG #: Rexnord
$0.00
/
- Material: Nylon
- Bore Diameter (in): 5/8 in
- Bore Type: Through
- Conveyor Component Category: Roller End Bearings
- Height: 4.00
- Length: 4.00
- Net Weight: 0.07
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
End Bearing With Lubricated Nylon Bearing Insert And 5/8 Inch Through Bore For 1-1/2 Inch Schedule 80 Pipe