OBS ROLLER SHAFT 3.5IN D1/2IN 5/16-18IN
10309265
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Roller for Chain Return
- Diameter (in): 1/2 in
- Height: 4.00
- Length: 4.00
- Net Weight: 0.18
- Thread Size: 5/16-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Round Roller Shaft. 1/2 Inch Shaft Size, 3.5 Inch Length, 5/16-18 Inch Tap. Stainless Steel Material. Female Threads on Both Ends.