OBS ROLLER SHAFT 3.5IN D5/8IN 3/8-16IN S
10309729
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Roller for Chain Return
- Diameter (in): 5/8 in
- Height: 4.00
- Length: 4.00
- Net Weight: 0.21
- Thread Size: 3/8-16
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Round Roller Shaft. 5/8 Inch Shaft Size, 3.5 Inch Length, 3/8-16 Inch Tap. Stainless Steel Material. Female Threads on Both Ends.