ROL-PLT 568 CNTR L115MM PE SING

10107060 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Modular Transfer Plates
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 0.22
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
CenterTransfer Module - 2 axle. 4.53 Inches Total Width, 3.82 Inches Roller Width, 0.99 Inches Long. Single rollers. Frame in® HP™ Acetal Material, Rollers in Polyethylene
QTY