ROL-PLT 569 END L85MM PE SING

10107152 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Modular Transfer Plates
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 0.10
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
End Transfer Module without Lip - 3 axle. 3.35 Inches Total Width, 2.66 Inches Roller Width, 1.44 Inches Long. Single rollers. Frame in® HP™ Acetal Material, Rollers in Polyethylene
QTY