ROL-PLT 569 END L115MM HP
10107155
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Modular Transfer Plates
- Height: 12.00
- Length: 12.00
- Net Weight: 0.33
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
End Transfer Module without Lip - 3 axle. 4.53 Inches Total Width, 3.82 Inches Roller Width, 1.44 Inches Long. Multi roller. Frame and Rollers in® HP™ Acetal Material