ROL-PLT 672 LIP2 L115MM HP
10138180
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Modular Transfer Plates
- Height: 12.00
- Length: 12.00
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
End Transfer Module with Lip - 2 axle. 4.53 Inches Total Width, 3.82 Inches Roller Width, 1.66 Inches Long. Multi roller. Frame and Rollers in® HP™ Acetal Material