OBS SENSOR MOUNT 612 L3.5IN D18MM SS

10308995 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Line Control Elements
  • Height: 4.00
  • Length: 4.00
  • Unit of Dimension: IN
  • Width: 4.00
Sensor Mount - Positioning of Sensors and Reflectors. 3.5 Inches Length, 0.71 Inch Sensor. Stainless Steel Material
QTY