OBS LEV511H-04 1-8X9.95IN ZN 6BL PA
10309757
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Articulating Feet
- Height: 11.00
- Length: 6.00
- Net Weight: 2.11
- Thread Material: ZN
- Thread Size: 1-8
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Leveler 511H-04 With A 1-8 Zinc Plated Steel Type 6Bl Spindle And An Overall Height Of 9.95 Inches