WHT1016-36IN DRF2IN T12P N1IN
10682857
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: KleanTop 1010 Series Belt
- Chain Pitch (in): 1 in
- Surface Type: Flush Grid
- Belt Thickness (in): 0.43 in
- Belt Thickness (mm): 11 mm
- Chain Material: WHT
- Chain Material Description: White High Temperature
- Chain Width (in): 36 in
- Chain Width (mm): 914.4 mm
- Chain Width Measurement System: Imperial
- Chain Number: 1016
- Chain Pitch (mm): 25.4 mm
- Net Weight: 0.12
- Straight or Side-Flex: Straight Running
- Weight unit: LB