BHT-DD1095-22IN

10713041
$0.00 /
  • Product Group: Modular Plastic Belts
  • Product Line: Plastic Modular Chain and Belt
  • Product Type: Straight Running
  • Series: KleanTop 1090 Series Belt
  • Chain Pitch (in): 1 in
  • Surface Type: Solid Top
  • Belt Thickness (in): 0.375 in
  • Belt Thickness (mm): 9.53 mm
  • Chain Material: BHT-DD
  • Chain Material Description: Blue High Temperature Dual Detectable
  • Chain Width (in): 22 in
  • Chain Width (mm): 558.8 mm
  • Chain Width Measurement System: Imperial
  • Chain Number: 1095
  • Chain Pitch (mm): 25.4 mm
  • Net Weight: 0.20
  • Straight or Side-Flex: Straight Running
  • Weight unit: LB
QTY