SMB1675-10IN_RBT-RB
10834306
MFG #: Rexnord
$0.00
/
- Series: KleanTop 1600 Series Side-flexing Belt
- Chain Pitch (in): 1 in
- Surface Type: Flush Grid Tight Radius
- Belt Thickness (in): 0.5 in
- Belt Thickness (mm): 12.7 mm
- Chain Material: SMB
- Chain Material Description: Blue Cut Resistant
- Chain Width (in): 10 in
- Chain Width (mm): 254 mm
- Chain Width Measurement System: Imperial
- Chain Number: 1675
- Chain Pitch (mm): 25.4 mm
- Curve Retention Type: TAB
- Net Weight: 0.12
- Rod/Pin Material: Polyester
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
1675 10 Inch Wide KleanTop Tight Radius SMB Belt With Polyester Pins