HUV5998HD-36IN F3IN T4P N2IN CN2IN OP SS
10445157
MFG #: REX
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5990 Series Chain
- Chain Pitch (in): 2.25 in
- Surface Type: Open Area
- Belt Thickness (in): 0.72 in
- Belt Thickness (mm): 18.2 mm
- Chain Material: HUV
- Chain Material Description: High Temperature Ultraviolet Resistant (Black)
- Chain Width (in): 36 in
- Chain Width (mm): 914.4 mm
- Chain Width Measurement System: Imperial
- Chain Number: 5998HD
- Chain Pitch (mm): 57.2 mm
- Net Weight: 2.24
- Straight or Side-Flex: Straight Running
- Weight unit: LB