HUV5998HD-48IN F3IN T5P OP SS-RODS
10735903
$0.00
/
- Product Group: Modular Plastic Belts
- Product Line: Plastic Modular Chain and Belt
- Product Type: Straight Running
- Series: MatTop 5990 Series Chain
- Chain Pitch (in): 2.25 in
- Surface Type: Open Area
- Belt Thickness (in): 0.72 in
- Belt Thickness (mm): 18.2 mm
- Chain Material: HUV
- Chain Material Description: High Temperature Ultraviolet Resistant (Black)
- Chain Width (in): 48 in
- Chain Width (mm): 1219.2 mm
- Chain Width Measurement System: Imperial
- Open Area (%): 23 %
- Chain Number: 5998HD
- Chain Pitch (mm): 57.2 mm
- Net Weight: 2.29
- Straight or Side-Flex: Straight Running
- Weight unit: LB