BWR1701TAB-2.09IN SS-PINS

81423131 MFG #: Rexnord
$0.00 /
  • Series: TableTop 1701 Series Side-flexing Chain
  • Chain Material: BWR
  • Chain Width (in): 2.09 in
  • Chain Width (mm): 53.09 mm
  • Curve Retention Type: TAB
  • Surface Type: Solid Top
  • Chain Pitch (mm): 50 mm
  • Net Weight: 0.16
  • Rod/Pin Material: Stainless Steel
  • Straight or Side-Flex: Side-flexing
  • Weight unit: LB
BWR1701TAB TableTop Chain Molded In Black Wear Resistant Material And Assembled With Stainless Steel Pins
QTY