LF1755-1.09IN SS-PINS
10082678
MFG #: Rexnord
$0.00
/
- Series: TableTop 1755 Series Side-flexing Chain
- Chain Material: LF
- Chain Material Description: Tan Low Friction
- Chain Pitch (in): 1.97 in
- Chain Width (in): 1.09 in
- Chain Width (mm): 27.7 mm
- Curve Retention Type: Corner Disc
- Flight Thickness (in): 0.62 in
- Flight Thickness (mm): 15.7 mm
- Surface Type: Solid Top
- Chain Number: 1755
- Chain Pitch (mm): 50 mm
- Chain Width Measurement System: Imperial
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
LF1755 TableTop Chain Molded In Tan Low Friction Material And Assembled With Stainless Steel Pins