HP1757TAB LBP-3.25IN ZN-PINS
10145224
MFG #: Rexnord
$0.00
/
- Series: TableTop 1757 Series Side-flexing Chain
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.5 in
- Chain Width (in): 3.25 in
- Chain Width (mm): 82.6 mm
- Curve Retention Type: TAB
- Flight Thickness (in): 0.96 in
- Flight Thickness (mm): 24.4 mm
- Surface Type: Low Backline Pressure
- Chain Number: 1757TAB LBP
- Chain Pitch (mm): 38.1 mm
- Chain Width Measurement System: Imperial
- Net Weight: 0.20
- Rod/Pin Material: Zinc Plated Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP1757TAB LBP 3.25 Inch Wide Low Backline Pressure TableTop Chain Molded In Brown High Performance Material And Asembled With Zinc Plated Pins