HP1765 ZG-55MM
L1765604062
MFG #: Rexnord
$0.00
/
- Series: TableTop 1765 Series Side-flexing Chain
- Chain Material: HP
- Chain Width (in): 2.17 in
- Chain Width (mm): 55 mm
- Curve Retention Type: Corner Disc
- Surface Type: Solid Top
- Chain Pitch (mm): 50 mm
- Net Weight: 0.16
- Rod/Pin Material: Stainless Steel
- Straight or Side-Flex: Side-flexing
- Weight unit: LB
HP1765 ZeroGap TableTop Chain With Stainless Steel Pins Molded In Brown High Performance Material