HP1775 ZG-70MM
10177523
MFG #: REX
$0.00
/
- Series: TableTop 1775 Series Side-flexing Chain
- Chain Material: HP
- Chain Material Description: Brown High Performance
- Chain Pitch (in): 1.97 in
- Chain Width (in): 2.76 in
- Chain Width (mm): 70 mm
- Curve Retention Type: Corner Disc
- Flight Thickness (in): 0.16 in
- Flight Thickness (mm): 4 mm
- Surface Type: ZeroGap™
- Chain Number: 1775
- Chain Pitch (mm): 50 mm
- Chain Width Measurement System: Metric
- Straight or Side-Flex: Side-flexing