LF2500TAB-2.63IN ZN-PINS

LF2500 MFG #: Rexnord
$0.00 /
  • Series: TableTop 2500 Series Side-flexing Chain
  • Chain Material: LF
  • Chain Pitch (in): 3 in
  • Chain Width (in): 2.63 in
  • Chain Width (mm): 66.8 mm
  • Curve Retention Type: TAB
  • Surface Type: Solid Top
  • Net Weight: 0.45
  • Rod/Pin Material: Zinc Plated Steel
  • Straight or Side-Flex: Side-flexing
  • Weight unit: LB
LF2500 TableTop Chain With Zinc Plated Pins Molded In Tan Low Friction Material
QTY