N325WS
81423791
MFG #: Rexnord
$0.00
/
- Chain Material: POM
- Chain Pitch (in): 3.268 in
- Chain Width (in): 2.56 in
- Chain Width (mm): 65.02 mm
- Curve Retention Type: TAB
- Straight or Side-Flex: Side-flexing
- Surface Type: Open-Area
- Net Weight: 0.39
- Rod/Pin Material: Stainless Steel
- Weight unit: LB
N325WS Chain Molded In Tan Acetal Material And Assembled With Stainless Steel Pins